LFU009-FS
Lead Free* Reduced Pressure Zone Assembly Backflow Preventers with Swivel Union Connections and Flood Sensor, Sizes 1/2 - 2 IN
Series LFU009-FS Reduced Pressure Zone Assemblies are designed to protect potable water supplies in accordance with national plumbing codes and water authority requirements. The swivel feature in the series allows for it to be used in a variety of installations, including the prevention of health hazard cross-connections in piping systems or for containment at the service line entrance. This series features two in-line, independent check valves, captured springs, and replaceable check seats with an intermediate relief valve. Its compact modular design facilitates easy maintenance and assembly access. Sizes 1/2 - 1 inch shutoffs have tee handles. It has cast copper silicon alloy body construction for durability. The LFU009-FS features Lead Free* construction to comply with Lead Free* installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/LF009FS
Features
- Integrated sensor on relief valve for flood detection
- Alert features available with add-on sensor connection kit
- Unique swivel union allows for variety of installations
- Single cover and modular check construction for ease of maintenance
- Captured springs for safe maintenance
- Internal relief valve for reduced installation clearances
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
Literature
-
Literature
- Flyer - Series 009 with SentryPlus Alert Technology
- Installation Instructions - 009, LF009, 009-FS, LF009-FS
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Flood Sensor BMS Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Installation Instructions - Flood Sensor Cellular Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Specification Sheet - LFU009, LFU009-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFU009-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |