Skip to Main Content
Logo

8P 3/4 R

Part of the 8 Series

Ordering Code: 0953250

UPC: 098268837506

Lead Free: YES

3/4 In Thermoplastic Hose Connection Vacuum Breaker With Tamper Proof

Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Reinforced Thermoplastic
Body Material Reinforced Thermoplastic
Body Pattern Does Not Apply To Product
Brand Name Watts
Bypass No
Bypass Size Does Not Apply To Product
Cap And Tether No
Disc Material Rubber
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type GHT
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 8.60
Maximum Working Pressure-PSI 125
Meter Type No Meter
Minimum Temperature - Celsius 1.00
Minimum Temperature-Fahrenheit 33
Model Number 8P 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type GHT
Part Number 0953250
Polymer Coating No
Pressure Operation Continuous
Protection Type Backsiphonage
Series 8
Strainer No