Skip to Main Content
Logo

800M4-QT-QC PRESSURE VACCUM BREAKER 1

Part of the 800M4QT Series

Ordering Code: 0951416

UPC: 098268472431

Lead Free: NO

1 In Bronze Freeze Resistant Pressure Vacuum Breaker With Quarter Turn Shutoff, Quick Connect Adapters, Tee Handles

Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Bronze
Body Material Bronze
Body Pattern Angle
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Silicone
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 140
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Meter Type No Meter
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number 800M4-QT-QC PRESSURE VACCUM BREAKER 1
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type NPT
Part Number 0951416
Polymer Coating No
Pressure Operation Continuous
Protection Type Backsiphonage
Seat Material Plastic
Series 800M4QT
Strainer No
Type Kit

Product Accessories