Skip to Main Content
Logo

LFWCV 1/2 R

Part of the LFWCV Series

Ordering Code: 0960138

UPC: 098268704365

Lead Free: YES

1/2 In Lead Free Swing Check Valve, Threaded

This 1/2 inch lead free swing check valve is used to prevent reverse flow in water and steam applications. It features a lead free brass body with NPT threaded end connections, lead free brass bonnet, lead free brass pin, PTFE gasket, screw and seat. This valve has metal-to-metal seating and provides low pressure drop and automatic closure when fluid flow is stopped. The working set pressure rating is 125 psi (8.6 bar) and maximum pressure is 200 psi (13.8 bar) WOG non-shock.

Product Features

  • Lead free body construction
  • Metal to metal seal
  • NPT threaded end connections
  • Maximum pressure is 200 psi
Specifications
Body Material Lead Free Brass
Body Pattern Tee
Brand Name Watts
Class Rating Does Not Apply To Product
Disc Material Lead Free Brass
Disc Type Swing
EANUCCCode 098268704365
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Female Threaded
Inlet Thread Type FPT
Lead Free YES
Maximum Working Pressure-PSI 200
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960138
Series LFWCV
WOG Rating 200 PSI