SS07F-BP-GPM 10
Part of the SS07F Series
Ordering Code: 0882707
UPC: 098268265217
Lead Free: NO
10 In Stainless Steel Single Detector Check Valve, Bypass, Gallons/Minute Meter
This 10 IN stainless steel, single detector check valve for fire sprinkler systems is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. It consists of a stainless steel body construction with flanged connection, bypass, and stainless steel linkage parts. It is lightweight, non-corrosive, and can be installed in a horizontal or vertical position and has a gallons per minute meter. Maximum pressure is 175 psi (12.1 bar).
- UL listed and FM approved for horizontal or vertical installation
- Used to isolate fire systems from public main during pumper boost
- No special tools required for servicing and simple service procedures
- Horizontal or vertical installation
Specifications | |
---|---|
Brand | Watts |
EAN | 098268265217 |
Lead Free | NO |
Part Number | 0882707 |
Series | SS07F |