SS07F-CFM 8
Part of the SS07F Series
Ordering Code: 0065139
UPC: 098268920772
Lead Free: NO
8 In Stainless Steel Single Detector Check Valve, Cfm
This 8 IN stainless steel, single detector check valve for fire sprinkler systems is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. It consists of a stainless steel body construction with flanged connection, and stainless steel linkage parts. It is lightweight, non-corrosive, and can be installed in a horizontal or vertical position and has a cubic feet meter. Maximum pressure is 175 psi (12.1 bar).
- Stainless steel for corrosion resistance
- Flanged end connections
- Includes bypass
- Horizontal or vertical installation
Specifications | |
---|---|
Body Material | Stainless Steel |
Body Pattern | Straight |
Brand | Watts |
Class Rating | 125 |
EAN | 098268920772 |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 175 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0065139 |
Series | SS07F |