Skip to Main Content
Logo

SS07F-GPM 4

Part of the SS07F Series

Ordering Code: 0065136

UPC: 098268920741

Lead Free: NO

4 In Stainless Steel Single Detector Check Valve, Gpm

This 4 IN stainless steel, single detector check valve for fire sprinkler systems is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. It consists of a stainless steel body construction with flanged connection, and stainless steel linkage parts. It is lightweight, non-corrosive, and can be installed in a horizontal or vertical position and has a gallons per minute meter. Maximum pressure is 175 psi (12.1 bar).

Product Features

  • Horizontal or vertical installation
  • Stainless steel for corrosion resistance
  • Flanged end connections
  • Includes bypass
Specifications
Body Material Stainless Steel
Body Pattern Straight
Brand Name Watts
Class Rating 125
Inlet Connection Size 4 IN
Inlet Connection Size-Metric 100 MM
Inlet Connection Type Flanged Joint
Inlet Thread Type Does Not Apply To Product
Lead Free NO
Maximum Operating Temperature-Celsius 43.00
Maximum Operating Temperature-Fahrenheit 110
Maximum Working Pressure-PSI 175
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number SS07F-GPM 4
Outlet Connection Size 4 IN
Outlet Connection Type Flanged Joint
Outlet Thread Type Does Not Apply To Product
Part Number 0065136
Series SS07F