Skip to Main Content
Logo

LF3005A 3/4 R

Part of the LF3005A Series

Ordering Code: 0957001

UPC: 098268461466

Lead Free: YES

3/4 In Lead Free Dielectric Union, Male Iron Pipe Threads X Copper Solder Joint

This 3/4 inch lead free dielectric union, series 3005A, is used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals and is used on applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a female iron pipe thread to solder connection, union nut, two tailpieces, and a Buna-N gasket that separates the tailpieces to prevent an electric current from occurring. The maximum temperature is rated up to 180 degrees F (82 degrees C) at 250 psi (17.2 bar).

Product Features

  • Maximum pressure is 250 psi (17.2 bar)
  • Buna-N gasket
  • Maximum temperature 180 degrees F (82 degrees C)
  • MIP thread to solder connections
Specifications
Adapter Material Steel
Brand Name Watts
Class Rating Does Not Apply To Product
EANUCCCode 098268461466
Gasket Material Buna-N
Gasket Maximum Pressure 250 PSI
Gasket Maximum Pressure-BAR 17.20
Gasket Maximum Temperature 180 Degree F
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Male Threaded
Inlet Material Steel
Inlet Thread Type IPS
Insulator Material Polysulfone
Lead Free YES
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Fahrenheit 180
Nut Material Steel
Outlet Connection Size 3/4 IN
Outlet Connection Type Socket
Outlet Material Lead Free Brass
Outlet Thread Type Does Not Apply To Product
Part Number 0957001
Series LF3005A
Type Kit

Product Accessories