LF3110-LF 3
Part of the LF3110 Series
Ordering Code: 0009889
UPC: 098268430448
Lead Free: YES
3 In Lead Free Class 125 Dielectric Flange Pipe Fitting, Solder Cast Copper Silicon Alloy Flange
This 3 inch lead free class 125 dielectric flange pipe fitting is designed for commercial and residential applications such as the connections of piping of dissimilar metals on a hot water storage tank, water and air conditioners, processing tanks, steam, gas, and water piping to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is suitable for water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil, and alkaline. It consists of a single bronze body tailpiece with solder cast copper connection with a Buna-N gasket and hardware. The maximum temperature is rated up to 180 degrees F (82 degrees C). The maximum pressure is rated at 175 psi (12.1 bar).
- Buna-N gasket
- Maximum pressure is 175 psi (12.1 bar)
- Maximum temperature 180 degrees F (82 degrees C)
- Solder copper connection
Specifications | |
---|---|
Brand | Watts |
Class Rating | 125 |
EAN | 098268430448 |
Gasket Maximum Pressure | 175 PSI |
Gasket Maximum Pressure-BAR | 12.10 |
Gasket Maximum Temperature | 180 Degree F |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 76.2 MM |
Lead Free | YES |
Maximum Working Pressure-PSI | 175 |
Maximum Working Temperature-Fahrenheit | 180 |
Part Number | 0009889 |
Series | LF3110 |