Skip to Main Content
Logo

161B-08

Part of the 161B Series

Ordering Code: 0650723

UPC: 098268309331

Lead Free: YES

1/2 In Nps Cone Seal

This 1/2 IN cone seal is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools. It is for type 3520 female swivel elbows and type 3501 female connectors.

Product Features

  • Can be used to repair any cone seal
  • Poly bagged
  • Kit includes one cone seal
  • Use with any series 35 type 20 and type 10 connector
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 13 MM
Lead Free YES
Material Plastic
Model Number 161B-08
Part Number 0650723
Series 161B