Skip to Main Content
Logo

162-18

Discontinued

Part of the 162 Series

Ordering Code: 0651162

UPC: 098268340730

Lead Free: YES

1 In Cts Pipe Insert

This 1 IN CTS plastic pipe insert is for use with PEX pipe. It easily inserts into the PEX pipe end for strength when applying a fitting. It is a requirement of ASSE Standard 1061-2008 that this insert be used solely with PEX pipe. It will not restrict flow within the pipe.

Product Features

  • Kit includes one pipe insert
  • Manufactured from polysulfone
  • For use with PEX pipe only to meet ANSI/ASSE 1018
  • Use on any series 35 and 45 CTS connection
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Insert
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Push
Inlet Material Polysulfone
Inner Diameter 1 IN
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 162-18
Outer Diameter 1 1/8 IN
Outlet Connection Size 1 IN
Outlet Connection Type Push
Outlet Material Polysulfone
Part Number 0651162
Series 162