Skip to Main Content
Logo

3547-10 R

Part of the 3547B Series

Ordering Code: 0959111

UPC: 098268299649

Lead Free: Not In Scope

Quick Connect Locking Collect Clip, 1/2 In Cts

The 1/2 IN CTS quick connect collet clips are designed and manufactured for many years of trouble free service. They are manufactured with Polysulfone, a high-performance plastic material. The design allows for quick and easy use without using installation tools.

Product Features

  • No installation tools needed
  • Strong and durable
  • Manufactured with Polysulfone
  • Designed for long life
Specifications
Body Material Plastic
Brand Name Watts
EANUCCCode 098268299649
Fitting Name Clip
Lead Free Not In Scope
Part Number 0959111
Series 3547B