Skip to Main Content
Logo

3547-14 R

Part of the 3547B Series

Ordering Code: 0959287

UPC: 098268339062

Lead Free: NO

Quick Connect Locking Collet Clip, 1 In Cts

The 1 IN CTS quick connect collet clips are designed and manufactured for many years of trouble free service. They are manufactured with Polysulfone, a high-performance plastic material. The design allows for quick and easy use without using installation tools.

Product Features

  • Strong and durable
  • No installation tools needed
  • Manufactured with Polysulfone
  • Designed for long life
Specifications
Body Material Plastic
Brand Name Watts
Fitting Name Clip
Lead Free NO
Model Number 3547-14 R
Part Number 0959287
Series 3547B