Skip to Main Content
Logo

3547B-10

Part of the 3547B Series

Ordering Code: 0650292

UPC: 098268308631

Lead Free: Not In Scope

1/2 IN CTS Quick Connect Collet Clip

This 1/2 IN CTS collet clip is for use with Watts Series 35 and Series 45 fittings and valves. It is produced of off-white polysulfone, a high performance thermal plastic material. The design allows for quick and easy connections without the use of installation tools.

Product Features

  • Use on any series 35 and 45 CTS connection
  • Kit includes three collet clips
  • Manufactured with polysulfone
  • Clips used to lock collet in place
Specifications
Body Material Polysulfone
Brand Name Watts
Fitting Name Clip
Lead Free Not In Scope
Model Number 3547B-10
Part Number 0650292
Series 3547B