Skip to Main Content
Logo

1014RB-0604

Part of the 1014RB Series

Ordering Code: 0666145

UPC: 098268426809

Lead Free: YES

3/8 Od X 1/4 In Od Plastic Reducing Stem

This plastic reducing stem fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Poly bagged
  • Patented collet design
  • Manufactured from polypropylene
Specifications
Brand Name Watts
Brass Insert No
Finish Polypropylene
Fitting Name Connector
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Push
Inlet Material Polypropylene
Lead Free YES
Material Polypropylene
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Maximum Working Temperature-Celsius 60.00
Maximum Working Temperature-Fahrenheit 140
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number 1014RB-0604
O-ring Material EPDM
Outer Diameter 11/16 IN
Outlet Connection Size 1/4 IN
Outlet Connection Type Quick Connect
Outlet Material Polypropylene
Part Number 0666145
Series 1014RB
Suitable for Gas Service No