Skip to Main Content
Logo

1027B-0606

Part of the 1027B Series

Ordering Code: 0666107

UPC: 098268426427

Lead Free: YES

3/8 Od X 3/8 In Nptf Plastic Male Stem

This 3/8 OD x 3/8 IN NPTF plastic male stem fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Poly bagged
  • Patented collet design
  • No tools necessary for installation or removal
  • Manufactured from polypropylene
Specifications
Brand Name Watts
Brass Insert No
EANUCCCode 098268426427
Finish Polypropylene
Fitting Name Connector
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Push
Inlet Material Polypropylene
Lead Free YES
Material Polypropylene
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Maximum Working Temperature-Celsius 60.00
Maximum Working Temperature-Fahrenheit 140
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
O-ring Material EPDM
Outer Diameter 13/16 IN
Outlet Connection Size 3/8 IN
Outlet Connection Type Male Threaded
Outlet Material Polypropylene
Outlet Thread Type NPT
Part Number 0666107
Series 1027B
Suitable for Gas Service No