Skip to Main Content
Logo

3501B-1412

Part of the 3501B Series

Ordering Code: 0650178

UPC: 098268306439

Lead Free: YES

3/4 Cts X 3/4 In Mpt Plastic Male Connector

This 3/4 CTS x 3/4 IN MPT plastic male connector fitting is designed for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Reusable
  • Manufactured from polysulfone
  • Patented collet design
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3501B-1412
O-ring Material EPDM
Outer Diameter 1 3/8 IN
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Material Polysulfone
Outlet Thread Type NPT
Part Number 0650178
Series 3501B
Suitable for Gas Service No