Skip to Main Content
Logo

3510B-1012

Discontinued

Part of the 3510B Series

Ordering Code: 0650105

UPC: 098268305661

Lead Free: YES

1/2 IN CTS x 3/4 IN NPS Quick Connect Female Connector

This 1/2 x 3/4 plastic female connector fitting is designed for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Connects to multiple materials
  • Patented collet design
  • Rotates under pressure
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
Brass Insert No
EANUCCCode 098268305661
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
O-ring Material EPDM
Outer Diameter 1 5/8 IN
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Material Polysulfone
Outlet Thread Type NPSI
Part Number 0650105
Series 3510B
Suitable for Gas Service No