Skip to Main Content
Logo

3513B-1008

Discontinued

Part of the 3513B Series

Ordering Code: 0650222

UPC: 098268307139

Lead Free: YES

1/2 Cts X 1/2 In Barb Plastic Hose Barb Fitting

This plastic hose barb union connector is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Manufactured from polysulfone
  • Poly bagged
  • Patented collet design
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Supply Stop
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3513B-1008
Outlet Connection Size 1/2 IN
Outlet Connection Type Barb
Outlet Material Polysulfone
Part Number 0650222
Series 3513B
Suitable for Gas Service No