Skip to Main Content
Logo

3513B-1412

Part of the 3513B Series

Ordering Code: 0650954

UPC: 098268320855

Lead Free: YES

3/4 IN CTS x 3/4 IN Barb Plastic Hose Barb

This plastic hose barb union connector is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. It is made of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Reusable
  • Rotates under pressure
  • Patented collet design
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3513B-1412
O-ring Material EPDM
Outer Diameter 1 1/2 IN
Outlet Connection Size 3/4 IN
Outlet Connection Type Barb
Outlet Material Polysulfone
Part Number 0650954
Series 3513B
Suitable for Gas Service No