Skip to Main Content
Logo

3514B-1410

Part of the 3514B Series

Ordering Code: 0650152

UPC: 098268306163

Lead Free: YES

3/4 IN CTS x 1/2 IN CTS Plastic Quick Connect Reducing Stem

This 3/4 x 1/2 plastic reducing stem connector is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Patented collet design
  • Rotates under pressure
  • Connects to multiple materials
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3514B-1410
O-ring Material EPDM
Outer Diameter 1 1/8 IN
Outlet Connection Size 1/2 IN
Outlet Connection Type Push
Outlet Material Polysulfone
Part Number 0650152
Series 3514B
Suitable for Gas Service No