Skip to Main Content
Logo

3515B-08

Part of the 3515B Series

Ordering Code: 0650073

UPC: 098268304992

Lead Free: YES

3/8 In Cts Plastic Union Connector

This 3/8 IN CTS plastic union connector fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Connects to multiple materials
  • Patented collet design
  • Rotates under pressure
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3515B-08
O-ring Material EPDM
Outer Diameter 15/16 IN
Outlet Connection Size 3/8 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Part Number 0650073
Series 3515B
Suitable for Gas Service No