Skip to Main Content
Logo

3515R-1008 R

Part of the 3515RB Series

Ordering Code: 0959081

UPC: 098268299281

Lead Free: YES

1/2 IN CTS x 3/8 IN CTS Plastic Quick-Connect Reducing Coupling

This 1/2 IN x 3/8 IN quick connect coupling incorporates stainless steel gripping teeth in the collets. These corrosion resistant teeth allow the connectors to interconnect with multiple materials without the need for special tools or tube inserts. It works with copper, CPVC, pex, LPDE, MPDE, HDPE and polybutylene tubing.

Product Features

  • Rotates under pressure
  • Connects to multiple materials
  • No tools necessary for installation or removal
  • Higher flow compared to barb fittings, no internal restrictions
Specifications
Brand Name Watts
Brass Insert No
Finish Plastic
Fitting Name Coupling
GDS Status Registered
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric Does Not Apply To Product
Inlet Connection Type Quick Connect
Inlet Material Plastic
Inlet Thread Type Does Not Apply To Product
Inner Diameter Does Not Apply To Product
Lead Free YES
Material Plastic
Maximum Working Pressure-BAR 6.80
Maximum Working Pressure-PSI 100
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 0.56
Minimum Temperature-Fahrenheit 33
Model Number 3515R-1008 R
O-ring Material EPDM
Outer Diameter Does Not Apply To Product
Outlet Connection Size 3/8 IN
Outlet Connection Type Quick Connect
Outlet Material Plastic
Outlet Thread Type Does Not Apply To Product
Part Number 0959081
Series 3515RB
Suitable for Gas Service No