Skip to Main Content
Logo

3515RB-1814

Discontinued

Part of the 3515RB Series

Ordering Code: 0651173

UPC: 098268353143

Lead Free: YES

1 Cts X 3/4 In Cts Plastic Reducing Union Connector

This plastic reducing union connector is ASSE 1061 certified for domestic plumbing service.It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Patented collet design
  • Rotates under pressure
  • No tools necessary for installation or removal
  • Connects to multiple materials
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Union
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3515RB-1814
O-ring Material EPDM
Outer Diameter 1 1/2 IN
Outlet Connection Size 3/4 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Part Number 0651173
Series 3515RB
Suitable for Gas Service No