Skip to Main Content
Logo

3590B-1810

Discontinued - Replaced By: 3590-1810 R

Part of the 3590B Series

Ordering Code: 0650765

UPC: 098268309836

Lead Free: YES

1 X 1/2 In Cts Plastic Right Facing Single Stem Body Manifold

This plastic manifold stem, right facing, is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Manufactured from polysulfone
  • Poly bagged
  • Patented collet design
Specifications
Brand Name Watts
Lead Free YES
Model Number 3590B-1810
Part Number 0650765
Series 3590B