Skip to Main Content
Logo

3591-1810 R

Part of the 3591B Series

Ordering Code: 0959259

UPC: 098268338348

Lead Free: NO

Stem Body Left Manifold

This quick connect stem body left manifold eliminates the need for additional fittings. Produced of polysulfone, a high performance thermal plastic material, this manifold is designed for years of trouble free service. The design allows for quick and easy installation without the use of additional tools.

Product Features

  • Designed for years of service
  • Eliminates the need for additional fittings
  • No additional tools needed
  • Made of high-performing Polysulfone plastic
Specifications
Brand Name Watts
GDS Status Registered
Lead Free NO
Model Number 3591-1810 R
Part Number 0959259
Series 3591B