Skip to Main Content
Logo

1018B-06

Part of the 1018B Series

Ordering Code: 0666143

UPC: 098268426786

Lead Free: YES

3/8 IN OD Plastic Quick-Connect Stackable Elbow

This quick-connect stackable elbow fitting is designed for use in point of use applications. It is made of polypropylene plastic and is tested, certified, and approved for drinking water. This 3/8 inch OD fitting rotates fully under pressure, connects to multiple materials without the use of installation tools and features an integral collet with stainless steel gripping teeth and patented o-ring guide design. The pressure rating is 150 psi at 70 degrees F (10.3 bar at 20 degrees C) or 60 psi at 140 degrees F (4.1 bar at 60 degrees C), minimum temperature 33 degrees F (0.5 degrees C).

Product Features

  • Connects to multiple materials
  • No tools necessary for installation or removal
  • Rotates under pressure
  • Higher flow compared to barb fittings, no internal restrictions
Specifications
Bend Degree 90
Body Finish Plastic
Body Material Polypropylene
Brand Name Watts
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric Does Not Apply To Product
Inlet Connection Type Quick Connect
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Maximum Working Temperature-Celsius 20.00
Maximum Working Temperature-Fahrenheit 70
Minimum Temperature - Celsius 0.56
Minimum Temperature-Fahrenheit 33
Model Number 1018B-06
Outlet Connection Size 3/8 IN
Outlet Connection Type Quick Connect
Outlet Thread Type Does Not Apply To Product
Part Number 0666143
Series 1018B
Suitable for Gas Service No