Skip to Main Content
Logo

1019B-0404

Part of the 1019B Series

Ordering Code: 0666136

UPC: 098268426717

Lead Free: YES

1/4 IN OD x 1/4 IN NPT Plastic Quick-Connect Male Elbow

This 1/4 OD x 1/4 IN NPTF plastic male elbow fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Rotates under pressure
  • Higher flow compared to barb fittings, no internal restrictions
  • Connects to multiple materials
Specifications
Bend Degree 90
Body Finish Plastic
Body Material Polypropylene
BrandName Watts
Inlet Connection Size 1/4 IN
Inlet Connection Type Quick Connect
Inlet Thread Type Does Not Apply To Product
LeadFree YES
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Maximum Working Temperature-Fahrenheit 70
Minimum Temperature-Fahrenheit 33
ModelNumber 1019B-0404
Outlet Connection Size 1/4 IN
Outlet Connection Type Male Threaded
Outlet Thread Type NPT
Part Number 0666136
Series 1019B
Suitable for Gas Service No