Skip to Main Content
Logo

3518B-14

Part of the 3518B Series

Ordering Code: 0650060

UPC: 098268304817

Lead Free: YES

3/4 Cts X 3/4 In Od Plastic Stackable Elbow

This 3/4 CTS x 3/4 IN OD plastic stackable elbow fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Patented collet design
  • Rotates under pressure
  • Manufactured from polysulfone
  • No tools necessary for installation or removal
Specifications
Body Finish Polysulfone
Body Material Polysulfone
Brand Name Watts
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3518B-14
Outlet Connection Size 3/4 IN
Outlet Connection Type Push
Part Number 0650060
Series 3518B
Suitable for Gas Service No