Skip to Main Content
Logo

3520B-1012

Discontinued

Part of the 3520B Series

Ordering Code: 0650133

UPC: 098268305951

Lead Free: YES

1/2 Cts X 3/4 In Nps Plastic Female Swivel Elbow

This 1/2 CTS x 3/4 IN NPS plastic female swivel elbow fitting is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Rotates under pressure
  • Manufactured from polysulfone
  • Patented collet design
  • No tools necessary for installation or removal
Specifications
Body Finish Polysulfone
Body Material Polysulfone
Brand Name Watts
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3520B-1012
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPSI
Part Number 0650133
Series 3520B
Suitable for Gas Service No