Skip to Main Content
Logo

LF4722-18

Part of the LF4722 Series

Ordering Code: 0472033

UPC: 098268022292

Lead Free: YES

1 IN CTS 45 Degree Brass Quick-Connect Elbow

This quick-connect 45 degree elbow fitting is designed for use in potable water applications. It is made of lead free brass and is tested, certified, and approved for drinking water. This 1 inch CTS fitting rotates fully under pressure and utilizes a unique plunger style insert which allows for quick and easy connections without the use of installation or disconnection tools. The pressure rating is 200 psi at 200 degrees F (13.8 bar at 93 degrees C).

Product Features

  • No tools necessary for installation or removal
  • Connects to multiple materials
  • Higher flow compared to barb fittings, no internal restrictions
  • Rotates under pressure
Specifications
Bend Degree 45
Body Finish Lead Free Brass
Body Material Lead Free Brass
Brand Name Watts
EANUCCCode 098268022292
Inlet Connection Size 1 IN
Inlet Connection Size-Metric Does Not Apply To Product
Inlet Connection Type Quick Connect
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Working Pressure-BAR 13.80
Maximum Working Pressure-PSI 200
Maximum Working Temperature-Celsius 93.00
Maximum Working Temperature-Fahrenheit 200
Minimum Temperature - Celsius 0.56
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1 IN
Outlet Connection Type Quick Connect
Outlet Thread Type Does Not Apply To Product
Part Number 0472033
Series LF4722
Suitable for Gas Service No