3545-10 R
Part of the 3545B Series
Ordering Code: 0959109
UPC: 098268299618
Lead Free: YES
1/2 IN CTS Plastic Quick-Connect End Cap (Tube Support and Collet Clip Included)
This quick-connect end cap fitting is designed for use in potable water applications. It is made of polysulfone plastic and is tested, certified, and approved for drinking water. This 1/2 inch CTS fitting rotates fully under pressure, connects to multiple materials without the use of installation tools and features an integral collet with stainless steel gripping teeth and patented o-ring guide design. The pressure rating is 100 psi at 180 degrees F (6.9 bar at 82 degrees C) or 250 psi at 75 degrees F (17.2 bar at 24 degrees C).
Product Features
- Connects to multiple materials
- No tools necessary for installation or removal
- Higher flow compared to barb fittings, no internal restrictions
- Rotates under pressure
Specifications | |
---|---|
Brand Name | Watts |
Connection Size | 1/2 IN |
Connection Size-Metric | Does Not Apply To Product |
Connection Type | Quick Connect |
Finish | Plastic |
Fitting Name | Cap |
GDS Status | Registered |
Lead Free | YES |
Material | Polysulfone |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | 3545-10 R |
Part Number | 0959109 |
Series | 3545B |
Suitable for Gas Service | No |
Thread Type | Does Not Apply To Product |