Skip to Main Content
Logo

3545B-08

Discontinued - Replaced By: 3545-08

Part of the 3545B Series

Ordering Code: 0650235

UPC: 098268307351

Lead Free: YES

3/8 In Cts Plastic End Stop

This plastic end stop is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Manufactured from polysulfone
  • Poly bagged
  • No tools necessary for installation or removal
  • Patented collet design
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name End Stop
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3545B-08
Outlet Material Polysulfone
Part Number 0650235
Series 3545B
Suitable for Gas Service No