3545B-18-1410
Part of the 3545B Series
Ordering Code: 0650771
UPC: 098268309898
Lead Free: YES
1Cts In Plastic End Stop
This 1 IN plastic end stop is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.
Product Features
- Manufactured from polysulfone
- Patented collet design
- Poly bagged
- No tools necessary for installation or removal
Specifications | |
---|---|
Brand Name | Watts |
Lead Free | YES |
Manifold Accessory Type | End Stop |
Model Number | 3545B-18-1410 |
Part Number | 0650771 |
Series | 3545B |
-
Downloads