Skip to Main Content
Logo

3546-18 R

Part of the 3546B Series

Ordering Code: 0959264

UPC: 098268338393

Lead Free: YES

1 IN CTS Plastic Quick-Connect End Plug

This quick-connect end plug fitting is designed for use in potable water applications. It is made of polysulfone plastic and is tested, certified, and approved for drinking water. This 1 inch CTS plug can be used with Series 35 quick-connect manifolds to plug a 1" main line inlet or outlet. The pressure rating is 100 psi at 180 degrees F (6.9 bar at 82 degrees C) or 250 psi at 75 degrees F (17.2 bar at 24 degrees C).

Product Features

  • Connects to 1 inch CTS bodies
  • No tools necessary for installation or removal
  • For Series 35 manifold
  • Prevents the flow of water
Specifications
Brand Name Watts
Connection Size 1 IN
Connection Size-Metric Does Not Apply To Product
Connection Type Quick Connect
Finish Plastic
Fitting Name Plug
GDS Status Registered
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 6.90
Maximum Working Pressure-PSI 100
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 0.56
Minimum Temperature-Fahrenheit 33
Model Number 3546-18 R
Part Number 0959264
Series 3546B
Suitable for Gas Service No