Skip to Main Content
Logo

3581-18

Part of the 3581 Series

Ordering Code: 0959260

UPC: 098268338355

Lead Free: NO

Manifold Single Side Mounting Kit

This side mount quick connect manifold kit is made of polysulfone, a high performance thermal plastic material, is designed for years of trouble free service. The design allows for quick and easy installation without the use of additional tools. This mounting kit includes stainless bracket screws.

Product Features

  • Easy to use
  • Made of high-performing polysulfone plastic
  • Snaps onto any 35 series manifold
  • No additional tools needed
Specifications
Brand Name Watts
GDS Status Registered
Kit Contents Bracket and 2 Screws
Lead Free NO
Manifold Accessory Type Mounting Bracket
Model Number 3581-18
Part Number 0959260
Series 3581