Skip to Main Content
Logo

3582-18 Watts

Part of the 3582B Series

Ordering Code: 0959266

UPC: 098268338416

Lead Free: NO

Manifold Divider Plug For Plastic Quick-Connect Series 35 (Single Pack)

This quick-connect manifold divider plug is designed for use in potable water applications. It is made of polysulfone plastic and is tested, certified, and approved for drinking water. This plug can be used with Series 35 quick-connect manifolds to divide the hot and cold ports on a dual temperature manifold assembly. The pressure rating is 100 PSI at 180 degrees F (6.9 BAR at 82 degrees C) or 250 PSI at 75 degrees F (17.2 BAR at 24 degrees C).

Product Features

  • For 1 inch CTS manifold bodies
  • Divides hot and cold water in dual temperature manifold
  • No tools necessary for installation or removal
  • For Series 35 manifold
Specifications
BrandName Watts
Connection Size 1 IN
Connection Type Quick Connect
Finish Plastic
Fitting Name Plug
GDS Status Registered
LeadFree NO
Material Polysulfone
Maximum Working Pressure-BAR 6.90
Maximum Working Pressure-PSI 100
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature-Fahrenheit 33
ModelNumber 3582-18
Part Number 0959266
Series 3582B
Suitable for Gas Service No