Skip to Main Content
Logo

3585B-18

Discontinued - Replaced By: 3585-18

Part of the 3585 Series

Ordering Code: 0650760

UPC: 098268309782

Lead Free: YES

1 In Cts Plastic Manifold Return End

This plastic manifold return end is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Reusable
  • Patented collet design
  • Poly bagged
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
Lead Free YES
Model Number 3585B-18
Part Number 0650760
Series 3585