Skip to Main Content
Logo

3589-1810

Part of the 3589B Series

Ordering Code: 0959257

UPC: 098268338324

Lead Free: YES

1 IN CTS x 1/2 IN CTS Plastic Quick-Connect Manifold Single Union Body

This 1 inch CTS plastic single union body manifold is made of polysulfone, a high performance thermal plastic material, and designed for years of trouble free service. The design allows for quick and easy installation without the use of additional installation tools.

Product Features

  • Patented collet design
  • No tools necessary for installation or removal
  • Made of high-performing polysulfone plastic
  • Reusable
Specifications
Brand Name Watts
Finish Polysulfone
Fitting Name Connector
GDS Status Registered
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3589-1810
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Part Number 0959257
Series 3589B
Suitable for Gas Service No