Skip to Main Content
Logo

3589B-1810

Discontinued - Replaced By: 3589-1810

Part of the 3589B Series

Ordering Code: 0650764

UPC: 098268309829

Lead Free: YES

1 Cts X 1/2 In Cts Plastic Single Union Body Manifold

This plastic manifold single union is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Patented collet design
  • Reusable
  • Manufactured from polysulfone
Specifications
Brand Name Watts
Finish Polysulfone
Fitting Name Union
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3589B-1810
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Part Number 0650764
Series 3589B
Suitable for Gas Service No