Skip to Main Content
Logo

1062B-04

Part of the 1062B Series

Ordering Code: 0666100

UPC: 098268426359

Lead Free: YES

1/4 Od X 1/4 Nptf Plastic Male Stop Valve

This 1/4 inch OD x 1/4 inch NPTF plastic male stop valve for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Manufactured from polypropylene
  • Poly bagged
  • Patented collet design
Specifications
Brand Name Watts
Brass Insert No
EANUCCCode 098268426359
Finish Polypropylene
Fitting Name Supply Stop
Inlet Connection Size 1/4 IN
Inlet Connection Size-Metric 8 MM
Inlet Connection Type Quick Connect
Inlet Material Polypropylene
Lead Free YES
Material Polypropylene
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Maximum Working Temperature-Celsius 60.00
Maximum Working Temperature-Fahrenheit 140
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
O-ring Material EPDM
Outlet Connection Size 1/4 IN
Outlet Connection Type Male Threaded
Outlet Material Polypropylene
Outlet Thread Type NPT
Part Number 0666100
Series 1062B
Suitable for Gas Service No