Skip to Main Content
Logo

3539B-08

Part of the 3539B Series

Ordering Code: 0650245

UPC: 098268307580

Lead Free: YES

3/8 IN CTS x 3/8 IN CTS Plastic Quick Connect Stop Valve

This 3/8 plastic stop valve is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Rotates under pressure
  • Patented collet design
  • Reusable
Specifications
Body Finish Polysulfone
Brand Name Watts
Inlet Connection Size 3/8 IN
Inlet Connection Type Quick Connect
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Pressure-PSI 250
Model Number 3539B-08
Outlet Connection Size 3/8 IN
Outlet Connection Type Quick Connect
Outlet Thread Type Does Not Apply To Product
Part Number 0650245
Series 3539B