Skip to Main Content
Logo

3539R-1004 R

Part of the 3539RB Series

Ordering Code: 0959099

UPC: 098268299502

Lead Free: YES

1/2 In CTS X 1/4 In OD Plastic Quick-Connect Straight Stop Valve

This 1/2 Inch CTS x 1/4 Inch OD quick-connect straight stop valve incorporates stainless steel gripping teeth in the collets. These corrosion resistant teeth allow the valve to interconnect with multiple materials without the need for special tools. It works with copper, CPVC, LPDE, MPDE, and HDPE PEX tubing.

Product Features

  • Reusable
  • Connects in one step
  • No special tools necessary
  • Strong seal and hold
Specifications
Body Finish Plastic
Body Material Polysulfone
Brand Name Watts
GDS Status Registered
Inlet Connection Size 1/2 IN
Inlet Connection Type Quick Connect
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Pressure-PSI 100
Model Number 3539R-1004 R
Outlet Connection Size 1/4 IN
Outlet Connection Type Quick Connect
Outlet Thread Type Does Not Apply To Product
Part Number 0959099
Second Outlet Connection Size 1/4 IN
Series 3539RB
Temperature Range 75 to 180 degree F