Skip to Main Content
Logo

3543B-10

Part of the 3543B Series

Ordering Code: 0650255

UPC: 098268307962

Lead Free: YES

1/2 In Cts Plastic Stackable Valve

This plastic stackable valve is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Poly bagged
  • Patented collet design
  • Manufactured from polysulfone
Specifications
Brand Name Watts
Brass Insert No
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3543B-10
O-ring Material EPDM
Outlet Connection Size 1/2 IN
Outlet Connection Type Push
Outlet Material Polysulfone
Part Number 0650255
Series 3543B
Suitable for Gas Service No