Skip to Main Content
Logo

1024RB-080806

Part of the 1024RB Series

Ordering Code: 0666119

UPC: 098268426540

Lead Free: YES

1/2 IN x 1/2 IN x 3/8 IN OD Lead Free Off-White Polypropylene Quick-Connect Reducing Tee

This 1/2 OD x 1/2 OD x 3/8 IN OD plastic reducing union tee fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • NSF-61 certified
  • Patented collet design
  • No tools necessary for installation or removal
  • Manufactured from polypropylene
Specifications
Brand Name Watts
Finish Polypropylene
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polypropylene
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Material Polypropylene
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Maximum Working Temperature-Celsius 60.00
Maximum Working Temperature-Fahrenheit 140
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number 1024RB-080806
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polypropylene
Outlet Thread Type Does Not Apply To Product
Part Number 0666119
Second Outlet Connection Size 3/8 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Polypropylene
Second Outlet Thread Type Does Not Apply To Product
Series 1024RB
Suitable for Gas Service No