Skip to Main Content
Logo

3524RB-101004

Part of the 3524RB Series

Ordering Code: 0650033

UPC: 098268303742

Lead Free: YES

1/2 X 1/2 X 1/4 In Od Plastic Reducing Tee

This 1/2 x 1/2 x 1/4 plastic reducing tee fitting is ASSE 1061 certified for domestic plumbing service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Patented collet design
  • Manufactured from polysulfone
  • Fitting shall be able to fully rotate under pressure and allow for easy disconnect
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
Finish Polysulfone
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3524RB-101004
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Outlet Thread Type Does Not Apply To Product
Part Number 0650033
Second Outlet Connection Size 1/2 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Polysulfone
Second Outlet Thread Type Does Not Apply To Product
Series 3524RB
Suitable for Gas Service No