Skip to Main Content
Logo

3526B-141010

Part of the 3526B Series

Ordering Code: 0650949

UPC: 098268320800

Lead Free: YES

3/4 X 1/2 X 1/2 In Cts Plastic Double Reducing Tee

This plastic double reducing tee fitting is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Manufactured from polysulfone
  • No tools necessary for installation or removal
  • NSF-61, NSF-14, CSA B137.5, ASTM F877, UPC, ASSE 1061 certified
  • Patented collet design
Specifications
Brand Name Watts
Finish Polysulfone
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3526B-141010
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Outlet Thread Type Does Not Apply To Product
Part Number 0650949
Second Outlet Connection Size 1/2 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Polysulfone
Second Outlet Thread Type Does Not Apply To Product
Series 3526B
Suitable for Gas Service No