Skip to Main Content
Logo

3550B-1004

Part of the 3550B Series

Ordering Code: 0651188

UPC: 098268357905

Lead Free: YES

1/2 IN CTS x 1/2 IN CTS x 1/4 IN OD Off-White Polysulfone Quick-Connect Tee Valve

This 1/2 inch x 1/2 inch x 1/4 inch plastic tee valve for residential and commercial applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Poly bagged
  • Patented collet design
  • Manufactured from polysulfone
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
EANUCCCode 098268357905
Finish Polysulfone
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Outlet Thread Type Does Not Apply To Product
Part Number 0651188
Second Outlet Connection Size 1/4 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Polysulfone
Second Outlet Thread Type Does Not Apply To Product
Series 3550B
Suitable for Gas Service No
Tee Type Does Not Apply To Product