Skip to Main Content
Logo

3550B-1008

Discontinued

Part of the 3550B Series

Ordering Code: 0650712

UPC: 098268309164

Lead Free: YES

1/2 IN x 1/2 IN x 3/8 IN CTS Off-White Polysulfone Quick-Connect Tee Valve

This 1/2 CTS x 3/8 IN CTS plastic tee valve is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Manufactured from polysulfone
  • No tools necessary for installation or removal
  • Patented collet design
  • NSF-61, NSF-14, CSA B137.5, ASTM F877, UPC, ASSE 1061 certified
Specifications
Brand Name Watts
Finish Polysulfone
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3550B-1008
Outlet Connection Size 1/2 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Outlet Thread Type Does Not Apply To Product
Part Number 0650712
Second Outlet Connection Size 3/8 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Polysulfone
Second Outlet Thread Type Does Not Apply To Product
Series 3550B
Suitable for Gas Service No
Tee Type Does Not Apply To Product