Skip to Main Content
Logo

LF4724R-181418

Part of the LF4724R Series

Ordering Code: 0472041

UPC: 098268022377

Lead Free: YES

1 X 3/4 X 1 In Cts Lead Free Brass Reducing Tee, Plunger Style Insert

This 1 x 3/4 x 1 IN CTS lead free brass reducing tee is ASSE 1061 certified for domestic plumbing service. This fitting is manufactured from lead free brass and utilizes a unique plunger style insert which allows for quick and easy connections without the use of installation or disconnection tools.

Product Features

  • Rotates under pressure
  • Connects to multiple materials
  • No tools necessary for installation or removal
  • Higher flow compared to barb fittings, no internal restrictions
Specifications
BrandName Watts
Finish Lead Free Brass
Inlet Connection Size 1 IN
Inlet Connection Type Quick Connect
Inlet Material Lead Free Brass
Inlet Thread Type Does Not Apply To Product
LeadFree YES
Material Lead Free Brass
Maximum Working Pressure-BAR 13.80
Maximum Working Pressure-PSI 200
Maximum Working Temperature-Fahrenheit 200
Minimum Temperature-Fahrenheit 33
ModelNumber LF4724R-181418
Outlet Connection Size 3/4 IN
Outlet Connection Type Quick Connect
Outlet Material Lead Free Brass
Outlet Thread Type Does Not Apply To Product
Part Number 0472041
Second Outlet Connection Size 1 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Lead Free Brass
Second Outlet Thread Type Does Not Apply To Product
Series LF4724R
Suitable for Gas Service No
Tee Type Does Not Apply To Product